Addressing the need for fast power

Power production can be rife with pitfalls, including failing infrastructure, extreme weather conditions, and rapid urbanization and industrialization. These factors can make helping to ensure increased and reliable power supply difficult.

Unlike emergency power, which can deliver temporary power capacity quickly to help meet short-term needs, fast power provides modular, baseload bridge-to-permanent power installations for reliable and efficient grid power.  Each solution is engineered to save you valuable construction and lead time as well as capital expenditures. Options include:

  • Mobile power unit options that can be relocated to other power plants or remote areas
  • Solutions that allow you to connect to the grid or provide electricity off-grid when in captive power mode
  • Dual fuel capability to operate on liquid fuel or natural gas 
  • Modular configuration to lower installation costs

Modular and mobile fast power solutions

The key to GE Vernova's ability to work to deliver varied and flexible modular power-generating units is turnkey construction. Our portable, compact, and heavy-duty mobile power plants encompass pre-packaged efficiency, making it possible to ramp up to full power in 15 minutes or less once installed. Mobile power generation units include dual-fuel capability without water consumption.

All solutions are warrantied and include detailed operation and maintenance programs. We can deliver our solutions in weeks and offer important support after installation, including:

  • On-call technical advisory service
  • Maintenance planning and training
  • On-site hot section, combustor, and other modular exchanges
  • Depot repair services for scheduled overhauls and unscheduled repairs
  • Performance testing

With more than 100 years of power generation experience on our side, we’ve got the knowledge and skill to get you powered up quickly. See our full range of mobile power generation units below to learn more about the GE Vernova fast power solutions that are right for you.

Turbine TM2500 mobile gas turbine
(50/60 Hz)
LM2500XPRESS*
(50/60 Hz)
LM6000VELOX*
 
NOx Abatement Water for 25 ppm No water with DLE technology;
can be 15 or 25 ppm
No water with DLE technology;
can be 15 or 25 ppm
Installation time
(from contract to commissioning)
<11 days ~14 days 90 days
Capacity
SC Net Output (MW)
Up to ~36MW Up to 37 MW 57 MW
Efficiency
SC Net Efficiency (%, LHV)
Up to ~37% 39% 41%
Operating experience (hours) 6 million  180 million** 40 million***
Operating experience (hours) Standard fuels: natural gas, diesel
Non-standard fuels: hydrogen, hydrogen blends, propane, ethane, bio-diesel, ethanol, naptha and others****

 

*Trademark of GE Vernova and/or its affiliates
**Operating hours for the LM2500 family of products
***Operating hours for the LM6000 family of products
****Depending on combustor technology. Contact your GE Vernova rep for further details.

Videos

Fast power in action

Power in hours

See how GE Vernova delivered a TM2500 in under 48 hours

Modular power plant at the ready

Watch how the LM2500XPRESS helps provide fast, efficient, flexible power.

Introducing the LM2500XPRESS: Tomorrow’s power, today.

See the world’s most modular power plant in action.

Contact us

Want to learn more about GE Vernova’s fast power solutions?

  • Overview
  • Solutions
  • Case studies
  • Videos
  • Portfolio