Search GE Gas Power
Or start with a popular search:
The LM2500* family of aeroderivative gas turbines, including the LM2500XPRESS*, boasts over 120 million operating hours, several times the operating experience of its competitors combined, and unsurpassed flexibility and reliability—helping to develop a better energy future.
GTG output
simple cycle efficiency
start time
installation and commissioning
Applies to LM2500XPRESS
H2 capability
With up to 95% assembly in the factory, the LM2500XPRESS was created for speed and simplicity. The LM2500XPRESS comes pre-packaged in 10 simplified modules for easy install and features 27 electrical interconnects vs. 130+ for a traditional plant, as well as minimal mechanical interconnects. Module systems flushing is completed at the factory, so customers don’t need to flush on-site. For customers who need power in days, not weeks, the LM2500XPRESS can be installed in about 14 days by 20 people.
The LM2500’s high efficiency helps reduce operating costs, plant emissions, and reliance on the local grid. With its dual fuel capability, including singular annular combustor (SAC) or GE’s latest dual fuel dry low emissions (DLE) technology, the LM2500 delivers performance with low emissions in a variety of situations and water availability scenarios. It features high reliability with control system redundancy, along with multiple options for configuration, making it a great choice for customers who need a more tailored power generation solution. The LM2500’s cycling capability allows multiple daily starts and stops, providing a strong solution for grids with penetration of renewable generation. Its open configuration allows for faster accessibility, easier maintenance, and increased speed of engine removal/replacement.
Benefits
ON-DEMAND WEBINAR
Looking to build your next power plant quickly? GE has modular, flexible aeroderivative gas turbine technology that can be installed in as few as 13 days, to get power up and running fast. Join our on-demand session to learn how GE’s LM2500XPRESS gas turbine can help you get power to the grid quickly and efficiently.
Specifications
LM2500XPRESS +G4 DLE | LM2500XPRESS +G5 DLE | LM2500 DLE | LM2500 +G4 SAC | |
---|---|---|---|---|
Net output (MW) | 33.9 | 36.3 | 22.2 | 34.4 |
Net heat rate (Btu/kWh, LHV) | 8861 | 8884 | 9920 | 9819 |
Net heat rate (kJ/kWh, LHV) | 9348 | 9373 | 10466 | 10359 |
Net efficiency (%, LHV) | 38.5% | 38.4% | 34.4% | 34.8% |
LM2500 gas turbines feature >99.8% reliability
NOTE: All ratings are based on ISO conditions and natural gas fuel. Actual performance will vary with project-specific conditions and fuel.
Decarbonization hub
Case studies
Australia
~400 MW
maximum power output
~150,000
homes serviced
"Brigalow Peaking Power Plant can provide… multiple start/stop cycles per day and the ability to ramp up to full power output within a few minutes. This project is an example of how we plan to create clean energy hubs at our power stations to deliver the energy mix needed to reliably transition the grid to renewable energy."
Darren Busine
CEO, CS Energy
Case studies
Ireland
264 MW
expected generating capacity
8
new gas turbines at site
"The ESB of Ireland will work with GE Vernova to supply and maintain several LM2500XPRESS aeroderivative gas turbines to the Shannonbridge power plant in central Ireland. The plant is expected to operate as a temporary reserve plant during the 2023-2024 winter season and up through the end of the 2026-2027 winter season."
Joseph Anis
President & CEO, Europe, Middle East & Africa at GE Vernova’s Gas Power business
Case studies
USA
2
LM2500XPRESS units delivered
60 MW
power output
"With the increasing penetration of renewable energy, operational flexibility is key, and our aeroderivative turbines are engineered to provide reliable stable power to balance fluctuating renewable resources."
Clive Nickolay
CEO of GE Gas Power’s Aeroderivative Business
Case studies
Multiple worldwide locations
18–20 knots
average speed of cruise ships
>100 degrees
engine room working environment
GE Vernova’s aeroderivative gas turbine specialists support aero units in all sorts of situations – on land and at sea! As vacationers head to exotic locales aboard their favorite cruise ships, odds are they’ll see a GE One Field Services team aboard too, supporting the turbines that help keep the lights on, the kitchens operating, and the WiFi working. And when it comes time to replace one of the turbines, it’s a delicate operation to get the old engine safely off the ship and install the new one without damaging the vessel in the process.
Case studies
Taiwan
1st of its kind
aeroderivative gas turbine technology in Taiwan
30+ GE gas turbines
installed throughout Taiwan
"We’re pleased to be working with technology providers such as GE Gas Power as part of our goals to accelerate the coal-to-gas transition, manage energy shortages, stabilize the grid, and support the growth of renewables in Taiwan. We trust that GE’s aeroderivative gas power technology will help provide fast, flexible and more sustainable power for the people of Taiwan."
Director Hsu
Case studies
Germany
11
LM2500XPRESS turbines
1st
LM2500XPRESS gas turbines for Germany
"We are delighted that we were awarded the contract for the Biblis site. The excellent existing infrastructure there and our reliable and flexible concept for the plant have won out. We will thus be able to make an important contribution towards security of supply in Southern Hesse. We have a long-standing relationship with GE and we’re proud to work together to install the world’s first LM2500XPRESS."
Roger Miesen
CEO of RWE Generation
Case studies
USA
6 x 34 MW
LM2500XPRESS gas turbines
12 years
Colorado’s early jump on moving to renewables
"The LM2500XPRESS units were purchased to provide safe, affordable and reliable generation to support the increased use of renewable solar and wind power. These natural gas units will help us better integrate renewable energy sources, further reduce CO2 emissions and accelerate the retirement of the Martin Drake Power Plant."
Aram Benyamin
CEO of Colorado Springs Utilities
Case studies
Jamaica
+20 MW
power-output increase with the LM2500+
~15%
power increase with combined repowered turbine and LNG
"As the sole distributor of electricity in Jamaica, we see the use of LNG as resulting in greater stability in the price of electricity for our customers. By replacing a 19-year old unit with GE's advanced aeroderivative technology, we’ll be able to deliver more efficient power to our people, our businesses, and our critical facilities."
Joseph Williams
Senior Vice President of Generation, JPS
Case studies
Trinidad
1st
Gas turbine on the island
20 MW / 28k
households worth of power distributed to the grid
"The island of Tobago is poised for productive growth, and to fuel that growth it made sense to tender for an additional generator. Our GE LM2500 aeroderivative, with its small footprint and high level of reliability was chosen, and we look forward to its performance for years to come."
Courtenay Mark
Chief Technical Officer of the Trinidad and Tobago Electricity Commission
Services
Our team is prepared to meet your industry-specific requirements and provide more reliable aeroderivative gas turbine services whether you’re looking for peaking power, flexible response to immediate grid demands, or simply to keep your operation up and running at a proven 99% rate of reliability.
Our gas turbine upgrade solutions can boost performance and reliability, deliver better efficiency and flexibility, and extend asset life. Whether you need to upgrade your existing engine with our Repower solutions, or improve load balancing, you can explore our gas turbine upgrades tool.
Our gas turbine upgrade solutions can boost performance and reliability, deliver better efficiency and flexibility, and extend asset life. Whether you need to upgrade your existing engine with our Repower solutions, or improve load balancing, you can explore our gas turbine upgrades tool.
From outages as short as two days—with module and engine exchanges—to customized off-season outages, equipment and engine leasing, upgrades, digital solutions and repairs, our network of global service centers and field service teams combine the highest quality of expertise and technical aeroderivative gas turbine support with timely, flexible solutions and predictable repair costs.
From outages as short as two days—with module and engine exchanges—to customized off-season outages, equipment and engine leasing, upgrades, digital solutions and repairs, our network of global service centers and field service teams combine the highest quality of expertise and technical aeroderivative gas turbine support with timely, flexible solutions and predictable repair costs.
Reliable plant operations depend on access to flexible parts service. Our global distribution centers are linked to regional supply chains, meaning you’ve got access to the highest-quality component inventory.
Reliable plant operations depend on access to flexible parts service. Our global distribution centers are linked to regional supply chains, meaning you’ve got access to the highest-quality component inventory.
Business environments are constantly transforming, but you need to deliver consistent outcomes. By partnering with us for long-term service agreements (LTSAs), you’ll be able to realize the full potential of your gas plant.
Business environments are constantly transforming, but you need to deliver consistent outcomes. By partnering with us for long-term service agreements (LTSAs), you’ll be able to realize the full potential of your gas plant.
Further Reading
Products
Whether you're generating power for entire cities, electrifying your own operations, or are facing an emergency electricity shortage and need power fast, we can act as a versatile gas turbine supplier, ready to quickly provide a range of solutions.
GE Vernova’s 9HA high efficiency, air-cooled gas turbine is one of the industry leaders among H-class offerings, and now the 9HA gas turbine is at the heart of the world's most efficient combined-cycle power plant.
9HA.01 | 9HA.02 | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
9HA gas turbines are 50% hydrogen (H2) capable with a technology pathway to 100%
With over 450 units deployed to more than 40 countries, GE Vernova has the largest operating and most experienced OEM F-class fleet in the world. Our 9F gas turbine delivers consistent performance and accommodates a diverse range of fuels, making it great for a variety of combined cycle and CHP applications.
9F.04 | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
9F series turbines are GE’s most advanced F-class technology for 50 Hz applications.
GE’s 7HA high efficiency air-cooled gas turbine is one of the industry leaders among advanced class gas turbine offerings and is available in three models—the 7HA.01 at 290 MW, the 7HA.02 at 384 MW, and the 7HA.03 at 430 MW.
7HA.01 | 7HA.02 | 7HA.03 | |
---|---|---|---|
Net output (MW) | |||
Net heat rate (kJ/kWh, LHV) | |||
Net efficiency (%, LHV) | |||
Net heat rate (Btu/kWh, LHV) |
7HA gas turbines are up to 50% hydrogen (H2) capable with a technology pathway to 100%
The demands of today’s power generation industry are many: low cost of electricity, dispatch volatility, along with high efficiency, reliability, and asset availability. With approximately 950 installed units producing ~175GW of power in 11 countries, GE’s 7F.04 and 7F.05 gas turbines are proven performers in all these areas.
7F.04 | 7F.05 | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
7F series gas turbines can balance renewables by load-following at 40 MW/min ramp rates while maintaining emissions compliance.
With unprecedented operational flexibility, robust engineering and long operation intervals, the GT13E2 can be used in many different applications—all while meeting a very broad range of environment and operating conditions.
GT13E2-190 | GT13E2-210 | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
GT13e2 gas turbines can run on up to 30% hydrogen fuel.
Formerly known as the Frame 9E, GE Vernova’s 9E gas turbine can help decrease costs and increase revenue for your plant. From the desert to the tropics to the arctic, the rugged 9E.03 heavy-duty gas turbine provides essential power and performs in a vast number of duty cycles and applications. The 9E.04 gas turbine provides increased power and performance while maintaining the simplicity and operational strengths of the 9E.03.
9E.03 | 9E.04 | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
9E series gas turbines can run on 52 types of fuel.
A single, economical solution for the dispatch needs of nearly every industry condition.
LMS100 PA+ | LMS100 PB+ | |
---|---|---|
Net output (MW) | ||
Net heat rate (kJ/kWh, LHV) | ||
Net efficiency (%, LHV) | ||
Net heat rate (Btu/kWh, LHV) |
LMS100 gas turbines can start up in 8 minutes
The 7E.03 gas turbine is recognized as an industry leader for 60 Hz industrial power applications. Its robust architecture and operational flexibility make it well-suited for a variety of peaking, cyclic, and baseload operations. With state-of-the-art fuel handling equipment, multi-fuel combustion system options, and advanced gas path features, the 7E gas turbine can accommodate a full range of fuel alternatives while helping to deliver better efficiency and lower emissions than other technologies in its class.
7E.03 | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
7E series gas turbines can deliver 100% load in 10 minutes.
GE Vernova’s 6F gas turbine offers the superior performance, reliability, and flexibility typically associated with larger power plants. Our 6F gas turbine packs big power into a small package, offering durability and flexibility for harsh, remote, or floating power environments. Whether it be for 50 or 60 Hz, the 6F gas turbine can maintain enhanced output and exhaust energy for combined cycle and CHP performance. The 6F offers segment-leading 32,000-hour combustion and hot gas path inspection intervals.
6F | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
6F gas turbines offer fuel flexibility and hydrogen capability while maintaining the reliability you’ve come to depend on
A leader in the +40 MW space, the LM6000 has over 40 million operating hours and more than 1,300 units shipped.
LM6000 PG | LM6000 PF | LM6000 PF+ | LM6000 PC | |
---|---|---|---|---|
Net output (MW) | ||||
Net heat rate (kJ/kWh, LHV) | ||||
Net efficiency (%, LHV) | ||||
Net heat rate (Btu/kWh, LHV) |
LM6000 gas turbines can start up in 5 minutes
Its ability to operate in island mode, coupled with multiple decades of proven rugged performance, make the 6B an excellent solution for remote installations and extreme operating conditions. The rugged, reliable 6B heavy-duty gas turbine is a popular choice for refineries, natural gas liquefaction power, CHP applications, and industrial power.
6B | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
6B gas turbines can operate on a wide range of non-standard gas or liquid fuels, including over 90% hydrogen
The LM2500 family of aeroderivative gas turbines boasts several times the operating experience of its competitors combined, and its flexibility and reliability are unsurpassed.
LM2500XPRESS +G4 DLE | LM2500XPRESS +G5 DLE | LM2500 +G4 DLE | LM2500 +G4 SAC | |
---|---|---|---|---|
Net output (MW) | ||||
Net heat rate (kJ/kWh, LHV) | ||||
Net efficiency (%, LHV) | ||||
Net heat rate (Btu/kWh, LHV) |
LM2500 gas turbines feature >99.8% availability
Introducing one of the world’s most modular, reliable, and experienced mobile gas turbines.
TM2500 | |
---|---|
Net output (MW) | |
Net heat rate (kJ/kWh, LHV) | |
Net efficiency (%, LHV) | |
Net heat rate (Btu/kWh, LHV) |
TM2500 gas turbines can be installed and commissioned in 11 days
*Trademark of GE Vernova and/or its affiliates.
Gas Power engineers cleaner, more accessible energy that communities depend on to power growth and prosperity.
Contact usSee how Gas Power is helping to build a world that works.
Learn more