Describe and simulate more accurately the physical behavior of the grid and connected equipment under stable operating conditions, identify potential vulnerabilities, and help ensure reliable operation with Steady State Power Flow (formerly PSLF).
Discover how PlanOS’s Steady State Power Flow function can help you plan for an expanding power system, without disrupting your existing network’s reliability. Identify common issues such as overloaded equipment and voltage instability before they become problematic. With Steady State Power Flow your team can more easily assess the impact of changes in generation, demand, network topology, and faults in the power system.
Steady state contingency analysis is a vital process in power systems engineering that evaluates the impact of potential failures or unexpected events on the power grid. By simulating various "what-if" scenarios, such as the sudden loss of a transmission line or generation unit, this analysis helps ensure the stability and reliability of the power system under different conditions. Contingency analysis is natively integrated in the Steady State Power Flow function of PlanOS.
Steady state transfer capability analysis is a crucial process in power systems engineering that evaluates the maximum amount of electrical power that can be transferred over the transmission network from one area to another without violating system limits under steady state conditions. By assessing the transfer limits, this analysis helps ensure the safe and reliable operation of the power grid.
Add-on features
Quickly and visually analyze post-contingency data produced by SSTOOLS.
Simulate GMD events in both snapshot and time-domain mode to satisfy TPL-007-3 standard requirements more easily.
Specify data for simulating subsynchronous resonance (SSR) for thermal generation, and subsynchronous control interaction (SSCI) for wind turbines.
Import and perform dataset simulations in node-breaker formats taken from operational snapshots.
Determine optimal actions of various control devices in the network to minimize an objective function, while simultaneously satisfying system constraints.
Integrated planning functions
PlanOS is powered by the robust algorithms of our decades-proven planning software—MAPS, MARS, and PSLF—to help you break down traditional planning silos.
Analyze the economics, reliability, and power flow of your system, and confidently plan for capacity expansion—all from a single platform.
Education
Contact us
*Trademark of GE Vernova and/or its affiliates.